??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22860.0132 Oil-Sight Glass
HELP_VARIABLE
Company
Halder
Description
EH 22860. - Oil-Sight Glasses / with oil level mark
Bill of material
22860.0132 Oil-Sight Glass
BESTNR
Ref. No.
22860.0132
AUS
Version
with oil level mark
GS
Size (view)
32 mm
D
H11
38 mm
D4
45 mm
D2
Thread
M 33x1
X
18 mm
L7
5.5 mm
B
12 mm
H
8 mm
G
Weight
34 g
Embedded user actions